Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FC A - FC A-fixings
Bill of material
FC 95A
CODICE
Code
FC 95A
A
150 mm
B
92 mm
C
- mm
D
- mm
E
18 mm
D1
100 mm
D2
95.5 mm
D3
13.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models