Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Veith
Description
FC A - FC A-fixings
Bill of material
FC 45A
CODICE
Code
FC 45A
A
86 mm
B
50 mm
C
- mm
D
- mm
E
13 mm
D1
47 mm
D2
45.5 mm
D3
9 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型