Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Veith
Description
FC A - FC A-fixings
Bill of material
FC 120A
CODICE
Code
FC 120A
A
175 mm
B
109.5 mm
C
- mm
D
- mm
E
21 mm
D1
125 mm
D2
120.5 mm
D3
13.5 mm
NDM
6.000 mm
KDM
4.917 mm
KDM1
4.773 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model