Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FC A - FC A-fixings
Bill of material
FC 75A
CODICE
Code
FC 75A
A
122 mm
B
73.5 mm
C
- mm
D
- mm
E
16 mm
D1
80 mm
D2
75.5 mm
D3
11 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models