Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Veith
Description
FCA - FCA-fixings
Bill of material
FCA 45
CODICE
Code
FCA 45
A
90 mm
B
60 mm
C
60 mm
D
34 mm
E
16 mm
F
8 mm
D1
M45x1.5
D2
M6
D3
14 mm
D4
9 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型