Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nitrogen Springs
Description
FCA - Fixing
Bill of material
03201
CODE
-
03201
A
75 mm
B
50.3 mm
C
50 mm
D
29 mm
E
12 mm
F
8 mm
D1
M38x1.5
D2
M6
D3
14 mm
D4
9 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Nitrogen Springs
    F0 - Fixing
    Nitrogen Springs
    FAQ1 - Fixing
    Nitrogen Springs
    DM - Fixing
    Nitrogen Springs
    FA1 - Fixing
    Nitrogen Springs
    FA1 - Fixing
    Nitrogen Springs
    GM - Fixing
    Rollenbau
    337LZ-TP - Swivel Castor with directional lock
    Märkische Stanz-Partner
    NC.88.00.032.0174 - Flange
    CKD
    With switch SMD2-YL - Single acting extend type with switch
Previews
3D
Dimension
2D
Download CAD models