Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fcb_0603_151p
Bill of material
FCB-0603-151P
PN
Part Number
FCB-0603-151P
DESC
Description
Ferrite Bead, 150 Ohm, 0603 1LN
IRMS
I rms
2 A
IMPEDANCE
Impedance
150 Ohm
DCR
0,085 Ohm
MAXHEIGHT
Max Height
0,8 mm
DIMENSIONS
Dimensions Max
1.6 x 0.8 mm
PACKAGING
Packaging
Bulk
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models