Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FCB-0603A-100P
Bill of material
FCB-0603A-100P
PN
Part Number
FCB-0603A-100P
DESC
Description
Ferrite Bead, 10 Ohm, 0603 1LN
IRMS
I rms
6 A
IMPEDANCE
Impedance
10 Ohm
DCR
0,01 Ohm
MAXHEIGHT
Max Height
0,8 mm
DIMENSIONS
Dimensions Max
1.6 x 0.8 mm
PACKAGING
Packaging
Bulk
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models