Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fcb_0805_110p
Bill of material
FCB-0805-110P
PN
Part Number
FCB-0805-110P
DESC
Description
Ferrite Bead, 11 Ohm, 0805 1LN
IRMS
I rms
6 A
IMPEDANCE
Impedance
11 Ohm
DCR
0,01 Ohm
MAXHEIGHT
Max Height
0,9 mm
DIMENSIONS
Dimensions Max
2.00 x 1.25 mm
PACKAGING
Packaging
Bulk
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models