Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FCB-0805-681A
Bill of material
FCB-0805-681A
PN
Part Number
FCB-0805-681A
DESC
Description
Ferrite Bead, 680 Ohm, 0805 1LN
IRMS
I rms
0,3 A
IMPEDANCE
Impedance
680 Ohm
DCR
0,4 Ohm
MAXHEIGHT
Max Height
0,9 mm
DIMENSIONS
Dimensions Max
2.00 x 1.25 mm
PACKAGING
Packaging
Bulk
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models