Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FCB - FCB-fixings
Bill of material
FCB 63
CODICE
Code
FCB 63
A
122 mm
B
73.5 mm
E
16 mm
D1
66 mm
D2
63.45 mm
D3
11 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models