Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rigon
Description
FCDA - Double flexible ejection unit
Bill of material
FCDA 11X12L200
SIG
Designation
FCDA
COD
Code
L8
l8
mm
D8
d8
mm
S8
6 mm
L7
l7
mm
D7
d7
S7
s7
19 mm
L6
l6
mm
B5
b5
16 mm
L5
mm
S5
s5
20 mm
D4
d4
mm
B4
b4
mm
S4
s4
mm
S3
s3
mm
S2
s2
mm
L2
l2
mm
S1
s1
mm
HUB
max. Hub
mm
B1
International plastic sets
mm
L1
l1
mm
S
s
mm
MAT
Material
1.6565
HD
Hardness
70 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models