Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Springs
Description
FCE - Fixing
Bill of material
FCE 19 A
CODE
-
FCE 19 A
A
44.000 mm
B
25.000 mm
C
32.000 mm
E
21.000 mm
F
19.500 mm
G
9.000 mm
H
6.600 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Special Springs
    FS3 - Fixing
    Special Springs
    FC-FCC - Fixing
    Special Springs
    FCD - Fixing
    Special Springs
    FCQB-FCQD - Fixing
    Special Springs
    RV 500 - Minimum height, maximum force
    Special Springs
    FS2 - Fixing
    Special Springs
    RV 350 - Minimum height, maximum force
    RCM
    FC-FCC - Fixing
    Special Springs
    FBB - Fixing
    Special Springs
    FS2A - Fixing
    Special Springs
    FS2B - Fixing
Previews
3D
Dimension
2D
Download CAD models