Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bimba Products
Description
FCPM Series - Bimba Metric Flow Controls
Bill of material
FCPM-2-Q4-L
PN
Part No.
COD
Port Size Selections
TS
Needle Adjustment Type Selection
OPMAX
Max. Operating Pressure
10 Bar (145 PSI)
OPMIN
Min. Operating Pressure
0.1 Bar (1.5 PSI)
OT
Operating Temp Range
-10° to +80° C (-14° to +176° F)
C
Port Size
OD
OD Tubing
mm
ID
ID Tubing
mm
H
mm
HH
mm
L
mm
W
mm
W1
mm
D
mm
AC
AC Width Across Flats
mm
AC1
AC1 Width Across Flats
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models