Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FCQ A - FCQ A-fixings
Bill of material
FCQ 45A
CODICE
Code
FCQ 45A
A
64 mm
B
50 mm
C
64 mm
D
50 mm
E
13 mm
D1
45.5 mm
D2
9 mm
D3
47 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models