Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FCQ A - FCQ A-fixings
Bill of material
FCQ 95A
CODICE
Code
FCQ 95A
A
110 mm
B
92 mm
C
110 mm
D
92 mm
E
18 mm
D1
95.5 mm
D2
13.5 mm
D3
100 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models