Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Veith
Description
FCQ A - FCQ A-fixings
Bill of material
FCQ 150A
CODICE
Code
FCQ 150A
A
162 mm
B
138 mm
C
162 mm
D
138 mm
E
27 mm
D1
150.5 mm
D2
17.5 mm
D3
155 mm