Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
WMBerg
Description
FCS106 - Precision Spur Gears - 1.0 Module 10mm Bore 6mm Face Hubless Style - 20° Pressure Angle
Bill of material
FCS106-96 High
PN
Product No.
LOD
Level of details
DES
Description
HUBLESS SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
QC
Quality Class
DIN 7/AGMA10
MOD
Module
1.0
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
B
Bore
10 mm
FW
Face Width
6 mm
HS
Hub Style
hubless
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models