目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
FCWBM-10
Rigon
Accessories
Accessories progressive
Collets
Powered by
CAD模型選擇
{rigon/90_accessori/b6/k6/fcxm.prj},{NB=FCWBM-10},{SIG=FCWBM},{COD=FCWBM-10},{B3=12.05},{L3=2.9},{B2=7.05},{D2=M6},{D2X=6.000},{B1=14.40},{L1=25.4},{S1=10.2},{MAT=Acciaio 1.2311},{HD=68 HRC},{TR=Nitrurato}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Rigon
Description
FCWBM - Wear block
Bill of material
FCWBM-10
SIG
Designation
FCWBM
COD
Code
FCWBM-10
FCWBM-10
B3
12.05
12.05
mm
L3
2.9
mm
B2
7.05
7.05
mm
D2
M6
M6
mm
B1
14.40
14.40
mm
L1
25.4
25.4
mm
S1
10.2
10.2
mm
MAT
Material
Steel 1.2311
HD
Hardness
68 HRC
TR
Surface treatment
Nitrided
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求