Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
FD-40 - 40槽宽10.2系列铝型材---防护系列*夹网螺母块
Bill of material
FD-40
CODE
dh
C1
FD
C2
10
C4
0
G
weight
14.6 g
PDF
fd-40.pdf
S
17.0 mm
D
10 mm
B
10 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models