Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FDELF,FDELFS - Flexible hose - Low pressure (non welded) type -PT internal thread · PT internal thread
Bill of material
FDELF10A-0.3
CODE
code
MAT
Hose material
SUS304
MATG
Joint material
SYLT
Using the fluid
Steam · air · gas · water · oil
FW
using temperature range
0~100°C
ZGSY
maximum working pressure
1.0MPa
HNID
Nominal inside diameter of hose
HL
The minimum unit of hose length is 0.1m
m
ID
inner diameter
17.0 mm
OD
external diameter
23.0 mm
MBR
Minimum radius of curvature
60 mm
CON
Spring constant (N/mm)
1534.6
NP
maximum working pressure MPa
1.0
RC
Rc(PT)
3/8
L
33 mm
H1
23 mm
H2
37 mm
LINK
link
https://www.srdfaa.com/category/40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models