Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FDEMF,FDEMFG - Flexible hose - medium pressure type
Bill of material
FDEMF8A-0.3-LA-RA
CODE
code
MAT
Hose material
MATG
Joint material
SUS304
SYLT
Using the fluid
Steam · air · gas · water · oil
FW
using temperature range
0~200°C
ZGSY
maximum working pressure
2.0MPa
HNID
Nominal inside diameter of hose
HL
The minimum unit of hose length is 0.1m
m
LEC
Left riveted shape
REC
Right side riveted shape
ID
inner diameter
7.2 mm
OD
external diameter
12.1 mm
MBR
Minimum radius of curvature
25 mm
CON
Spring constant (N/mm)
1677.1 mm
NP
maximum working pressure MPa
2.0
R
R(PT)/Rc(PT)
1/4
H3
17 mm
L
44.5 mm
H1
14 mm
H2
17 mm
LINK
link
https://www.srdfaa.com/category/40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models