Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Franke
Description
FDH-R - Aluminium roller shoes high dynamic
Bill of material
FDH25 84367S_200
GROESSE
size
LAENGE
length L1
mm
Enter value for LAENGE
length L1
mm
cm
inch
ft
HUB
position
mm
Enter value for HUB
position
mm
cm
inch
ft
B
width B
mm
Enter value for B
width B
mm
cm
inch
ft
BNRR
order number cassette
B5
width B5
mm
H5
height H5
mm
B3
width B3
mm
B4
width B4
mm
D3
thread D3
D
diameter D
mm
D1
diameter D1
mm
D4
diameter D4
14 mm
D5
diameter D5
6 mm
E1
hole distance E1
mm
E3
width E3
mm
E4
hole distance E4
mm
E5
hole distance E5
mm
E6
width E6
mm
E7
width E7
mm
E8
width E8
mm
E9
width E9
8.9 mm
H1
height H1
mm
H4
height H4
mm
H6
height h6
7 mm
L3
length L3
mm
T
depth T
mm
T3
Thread length T3
mm
A
width a
mm
BB
width b
mm
L
length L
mm
D2
thread D2
H3
depth H3
mm
L2
length L2
mm
T1
Thread length T1
mm
C
load rating C
N
CO
load rating Co
N
MOCX
moment load rating RSP Mocx
MCX
moment load rating RSP Mcx
MOCYZ
moment load rating RSP Mocy/Mocz
MCYZ
moment load rating RSP Mcy/Mcz
GEW
Weight
kg
ANZAHL
mounting holes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models