Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FDPFF,FDPFFS - Fittings for oil and water pressure -PT internal thread · PF external thread - Straight pipe type · female joint
Bill of material
FDPFF22F
CODE
code
MAT
Material
SUR
surface treatment
NO
No.
T
R(PT)
1/4
F
G(PF)
1/4
L
30 mm
L1
ℓ1
13 mm
B
19 mm
LINK
link
https://www.srdfaa.com/category/40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models