Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FDPFGP - you ya
Bill of material
FDPFGP22F
CODE
code
FDPFGP
MAT
Material
S35C
SUR
surface treatment
ge
NO
No.
T
R(PT)
1/4
F
G(PF)
1/4
L
38 mm
L1
ℓ1
13 mm
L2
ℓ2
8 mm
B
19 mm
LINK
link
https://www.srdfaa.com/category/40
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model