Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
FDXP - Indexing Plungers - Coarse Thread Return Type
Bill of material
FDXP6
MODEL
Model
FDXP6
KMAT
Knob Material
Nylon
MMAT
Main Body Material
Equivalent to S45C
MSUR
Main Body Surface treatment
White zinc
PMAT
Pin Material
Equivalent to SUJ2
NMAT
Nnt Material
Equivalent to SS400
NSUR
Nnt Surface treatment
White zinc
CODE
Code
FDXP
VAR02
M
FIX02
Pitch (Coarse Thread)
1.00 mm
FIX04
C
4 mm
FIX06
La
30.5 mm
FIX08
D
12 mm
FIX10
E
4 mm
FIX12
I
12 mm
FIX14
H
10.0 mm
FIX16
F
4.5 mm
FIX18
S
10 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models