Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
FDXV,FDXVS - Indexing Plungers - Fine Thread Lever Type
Bill of material
FDXV20-8
MODEL
Model
LMAT
Lever Cap Material
Nylon
MMAT
Main Body Material
MSUR
Main Body Surface treatment
PMAT
Pin Material
NMAT
Nnt Material
NSUR
Nnt Surface treatment
CODE
Code
VAR02
M
VAR04
C
mm
FIX02
Pitch (Fine Thread)
1.5 mm
FIX04
E
12 mm
FIX08
l
36 mm
FIX10
Ra
52 mm
FIX12
H
21 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models