Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
FE215/FE28/ml Marine Interior - Pauluhn™ ProLamp
Bill of material
FE28/1
PN
Part No.
FE28/1
SERIES
Series
FE
NL
Number of Lamps
2
W
Wattage
LC
Lens Color
DESCRIPTION
Description
WT
Weight
3.5 LBS
A
12.87500 Inch
B
5.21100 Inch
C
6.50000 Inch
D
5.00000 Inch
E
4.00000 Inch
F
13.88650 Inch
G
0.0000 Inch
LOD
Level of Detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models