Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FEAF-A1-X - Levelling feet with fixing lug
Bill of material
FEAF-50-M8-25-A1-X
MC
Model Code
WINKEL
°
D1
mm
D2
Thread
D3
13 mm
FORM
Form
A1
AUSF
Type
X
L7
mm
L8
mm
M
mm
R
15 mm
H1
mm
S
2.0 mm
SW7
mm
T
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models