Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FEAFS-D1-X - Stainless Steel-Levelling feet with fixing lug
Bill of material
FEAFS-80-M8-26-D1-X
MC
Model Code
WINKEL
°
D1
mm
D2
Thread
D3
13 mm
FORM
Form
D1
AUSF
Type
X
L7
mm
L8
mm
M
mm
R
15 mm
SW7
mm
T
mm
H1
mm
S
2.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NBK (Nabeya Bi-tech Kaisha)
    PMY-AK - Indexing Plunger with Locknut
    NBK (Nabeya Bi-tech Kaisha)
    KDMS - Dimple Knob
    NBK (Nabeya Bi-tech Kaisha)
    XHS
    NBK (Nabeya Bi-tech Kaisha)
    SFB-EL - Socket Button Head Cap Screw with Flange
    NBK (Nabeya Bi-tech Kaisha)
    A1
    NBK (Nabeya Bi-tech Kaisha)
    SPZ-2
    NBK (Nabeya Bi-tech Kaisha)
    B1
    NBK (Nabeya Bi-tech Kaisha)
    SPS-W - Plastic Screw (PPS / Washer)
    NBK (Nabeya Bi-tech Kaisha)
    XGS2-C
    NBK (Nabeya Bi-tech Kaisha)
    C4
    NBK (Nabeya Bi-tech Kaisha)
    NSC-SB - Set Collar
Previews
3D
Dimension
2D
Download CAD models