Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Spring finger with fastener - -
Bill of material
267915
BEST
Order No.
267915
NUTEN
Slots
T-slot 5 mm
B
width
12 mm
H
Height
14 mm
L
Length
42.5 mm
BS
Description
Information
Infotext
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型