Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Feed Ejectors SEC - SEC-200 A2
Bill of material
SCHMALZ 10.02.01.01326 SEC-200 A2
NAME
Name
10_02_01_01326
NNCUSTOM
SEC-200 A2
NTCUSTOM
Förderejektor
NBCUSTOM
SEC-200 A2
LINACUSTOM
SEC-200 A2
ARTNR
Order number
10.02.01.01326
C121
D
50 mm
C119
D1
38 mm
C120
D2
32 mm
C135
G2
G1/4"-IG
C138
G3
M4-IG
C111
L
30 mm
C109
L1
90 mm
C139
LG3
12 mm
C628
X1
42 mm
C172
Düsendurchmesser
20 mm
C493
Vacuum (max)
-85 mbar
C882
Saugvermögen (max)
1375 l/min
C883
Saugvermögen (max)
82.5 mł/h
C874
Luftverbrauch (Saugen)
290 l/min
C875
Luftverbrauch (Saugen)
17.4 mł/h
C2201
Druckbereich (Betriebsdruck)
2,0 ... 6,0 bar
C2220
Umgebungstemperatur
-20 ... 80 °C
C613
Material
Edelstahl
C576
Weight
0.511 kg
C2206
Vacuum (max)
-2.51 inHg
C2203
Saugvermögen (max)
48.556 cfm
C2204
Luftverbrauch (Saugen)
10.241 cfm
C2202
Druckbereich (Betriebsdruck)
29,0 ... 87,0 psi
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models