Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Feed Ejectors SEC - SEC-60
Bill of material
SCHMALZ 10.02.01.01079 SEC-60
NAME
Name
10_02_01_01079
NNCUSTOM
SEC-60
NTCUSTOM
Förderejektor
NBCUSTOM
SEC-60
LINACUSTOM
SEC-60
ARTNR
Order number
10.02.01.01079
C121
D
32 mm
C119
D1
12.5 mm
C120
D2
12.5 mm
C135
G2
M5-IG
C138
G3
M3-IG
C111
L
14 mm
C109
L1
44 mm
C139
LG3
5 mm
C628
X1
25 mm
C172
Düsendurchmesser
6 mm
C493
Vacuum (max)
-245 mbar
C882
Saugvermögen (max)
215 l/min
C883
Saugvermögen (max)
12.9 mł/h
C874
Luftverbrauch (Saugen)
110 l/min
C875
Luftverbrauch (Saugen)
6.6 mł/h
C2201
Druckbereich (Betriebsdruck)
2,0 ... 5,0 bar
C2220
Umgebungstemperatur
-20 ... 80 °C
C576
Weight
0.04 kg
C2206
Vacuum (max)
-7.234 inHg
C2203
Saugvermögen (max)
7.592 cfm
C2204
Luftverbrauch (Saugen)
3.884 cfm
C2202
Druckbereich (Betriebsdruck)
29,0 ... 72,5 psi
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models