Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Series MD coalescing filters
Stückliste
MD1-FC000
SERIE
Serie
MD mm
DINENSIONE
Dimensione
mm
FC
Coalescing filter (oil separator)
ELFILTRANTE
Filter element
mm
SCARCOND
Tipo di scaricatore condensa
VISORE
Visore di intasamento
TDC
Tipo di connessione
ATTACCHI
Attacchi
ATTOUT
AC01A
Accessori A
DDF
A
-
B
G 1/8 mm
C
42.0 mm
E
42 mm
G
G1/8 mm
H
26.2
I
43 mm
L
Ø4 mm
M
90.0 mm
N
159.4 mm
O
107.7 mm
P
22.7 mm
R
51.7 mm
S
133.2 mm
T
34.6 mm
V
9.0 mm
PESO
Peso
0.2 kg
INFO
Information
infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models