Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FELWL, FELWLA - Sheep Wool 60 percent Sheet Felts
Bill of material
FELWL2-20-20
PN
Part No.
FELWL2-20-20
TP
Type Selection
Sheep Wool 60% Sheet Felts
TYS
Type Selection
MAT
Material
Sheep Wool Felt (Rayon, PET blended)
DEN
Density
0.25 g/cm3
COLOR
Color
Ivory
AT
Allowable Temperature (Degree Celsius)
-10~60
TS
T Selection
mm
A
A 10mm Increment
mm
Enter value for A
A 10mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+2/-2 mm
B
B 10mm Increment
mm
BTOL
B Tolerance
+2/-2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models