Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
FEMALE HINGE - MODEL B
Bill of material
W0950322003
DC
Description
A & STD
CODE
Code
W0950322003
DI
Ø Diameter
32 mm
B
45 mm
B1
26 mm
D
22 mm
M
10 mm
N
142 mm
R
9.75 mm
S
10 mm
WG
Weight
116 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models