Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Comepi
Description
FEP_5_KR2
Bill of material
FEP5KR2FR3-024M
CODE
Part Number
MATCASING
Casing Material
Reinforced thermoplastic
WIDTH
Width
40 mm
INLETS
Electrical connections
M20x1.5 cable entry for cable glands
IP
IP Degree of Protection
65
ACT
Actuating Head
Separated actuator
MATHEAD
Head Material
Thermoplastic head
ORHEAD
Head orientation
90° Right
BEBM
Principle of operation
UNLOCK
Unlock
SOLENOID
Solenoid power supply
24 Vdc
ALFUNZ
Functional power supply
24 (+/-10%) Vdc
MAXCURR
Max. current
0.5 A
UIPCB
Ui terminals
32 V
UIMPPCB
Uimp terminals
1.5 kV
CONTSOL
Safety output
2NC (commanded by solenoid)
CONTAZ
Signalling output
1NC (Key inserted and recognized)
APP
Approvals
cULus - FCC - CE - RHOS
DIR
Reference Directives
2006/42/CE - 2014/35/UE
STDR
Reference regulations
IEC 60947-5-1 / EN 60947-5-1 / EN ISO 14119
INTBLK14119
Interlock type according to EN ISO 14119
Type 4
LEVCOD14119
Encoding level according to EN ISO 14119
High
RELEASE
Emergency unlock type
Manual
PL
Performance Level according to EN 13849-1
Up to PLe
SIL
SIL level according to EN 62061
Up to Sil 3
TEMP
Operating Temperatures
-20°C … +55°C °C
TEMPSTOCK
Stock Temperatures
-30°C … +80°C °C
SHOCK
Protection against electric shocks
Class II
UI
Rated Insulating Voltage Ui
250 V
GINQ
Pollution Degree
3
UL508
Contact rating secondo UL508
A300, Q302
UIMPCONT
Rated impulsive voltage
2.5 kV
ITH
Conventional thermal current in free air Ith (θ min 40 ° C)
10 A (? < 40°C)
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
10 A
IEAC
Operating currents Ie - AC-15 (50-60 Hz)
24V - 10A / 240V - 4A Vac - A
IEDC
DC-13 operating currents
24V - 4A Vdc - A
FREQCOMM
Max. switching frequency
600 Cicli/h
VCOMM
Maximum switching speed
20 m/min
RESCONT
Resistance Between Contacts
50 mO
TERMN
Connecting Terminals
M3 clamp screws (contacts) - M2 screws (terminals)
CABLESIN
Connecting Cables Dimensions
0.34..1.5 (contacts) 0.14..1,5 (clamps) mm²
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical durability (Millions of operations)
1
B10D
B10d
2
DISTKEYINNOM
Rated operating distance
3 mm
DISTKEYOUTLOCK
Insured release distance with locked actuator
22 mm
DISTKEYOUTUNLOCK
Safe Release Distance with unlocked actuator
4.5 mm
DISTINASS
Insured operating distance
2.5 mm
FREQMAX
Max. switching frequency
1 Hz
READTIME
Sensor read time
1 s
WEIGHT
Weight
0.5 Kg
ACTFORCE
Insertion force
15 N
ESTFORCE
Extraction force
30 N
RETFORCE
Retention force
1200 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models