Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
Comepi
Description
FEP_KP3_E
Bill of material
fep5kp3fa9-230e
CODE
Part Number
MATCASING
Casing Material
Reinforced thermoplastic
WIDTH
Width
40 mm
INLETS
Electrical connections
Three threaded cable inlets for M20x1.5 cable glands
IP
IP Degree of Protection
IP65
ACT
Actuating Head
Separated actuator
MATHEAD
Head Material
Thermoplastic head
ORHEAD
Head orientation
180° Right
BEBM
Principle of operation
Electrical interlock
UNLOCK
Unlock
SOLENOID
Solenoid power supply
V
CONTACTS
Microswitch
CONTSOL
Contacts controlled by solenoid
CONTAZ
Contacts controlled by an actuator
APP
Approvals
DIR
Reference Directives
2014/35/UE - 2006/42/CE
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1 / EN ISO 14119
INTBLK14119
Interlock type according to EN ISO 14119
Type 2
LEVCOD14119
Encoding level according to EN ISO 14119
Low
TEMP
Operating Temperatures
-25°C … +55°C °C
TEMPSTOCK
Stock Temperatures
-30°C … +80°C °C
SHOCK
Protection against electric shocks (according to IEC 60536)
Class II - Double insulation Class
UI
Rated Insulating Voltage Ui
250 V
GINQ
Pollution Degree
3
UL50
Contact rating secondo UL50
A300 - Q300
UIMP
Rated Impulsive Voltage Uimp
2.5 kV
ITH
Conventional thermal current in free air Ith (θ min 40 ° C)
10 A
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
10
IEAC
Operating currents Ie - AC-15 (50-60 Hz) according to IEC 60947-5-3
24V - 10A / 230V - 4A
IEDC
DC-13 operating currents according to IEC 60947-5-1
24V - 4A
FREQCOMM
Switching Frequency
600 cycles/hour
VCOMM
Maximum switching speed
20 m/min
RESCONT
Resistance Between Contacts
25 mO
TERMN
Connecting Terminals
M3 screw with cable clamp (+,-) pozidriv 1
CABLES
Connecting Cables Dimensions
0.34 … 1.5 mm²
MARK
Marking Terminals
According to IEC 60947-5-1
RETFORCE
Retention force
1200 N
MECC
Mechanical Durability
1 Millions of Operations
B10D
B10d
4 Millions of Operations
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models