Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Comepi
Description
FEP_M_KR2
Bill of material
FEPMKR2FR3-024M
CODE
Part Number
MATCASING
Casing Material
Reinforced thermoplastic
WIDTH
Width
40 mm
INLETS
Electrical connections
M12 8 poles connector
IP
IP Degree of Protection
65
ACT
Actuating Head
Separated actuator
MATHEAD
Head Material
Thermoplastic head
ORHEAD
Head orientation
90° Right
BEBM
Principle of operation
UNLOCK
Unlock
SOLENOID
Solenoid power supply
24 Vdc
ALFUNZ
Functional power supply
24 (+/-10%) Vdc
MAXCURR
Max. current
0.5 A
UIPCB
Ui terminals
30 V
UIMPPCB
Uimp terminals
0.8 kV
CONTSOL
Safety output
2NC (commanded by solenoid)
CONTAZ
Signalling output
1NC (Key inserted and recognized)
APP
Approvals
cULus - FCC - CE - RHOS
DIR
Reference Directives
2006/42/CE - 2014/35/UE
STDR
Reference regulations
IEC 60947-5-1 / EN 60947-5-1 / EN ISO 14119
INTBLK14119
Interlock type according to EN ISO 14119
Type 4
LEVCOD14119
Encoding level according to EN ISO 14119
High
RELEASE
Emergency unlock type
Manual
PL
Performance Level according to EN 13849-1
Up to PLe
SIL
SIL level according to EN 62061
Up to Sil 3
TEMP
Operating Temperatures
-20°C … +55°C °C
TEMPSTOCK
Stock Temperatures
-30°C … +80°C °C
SHOCK
Protection against electric shocks
Class II
UI
Rated Insulating Voltage Ui
30 V
GINQ
Pollution Degree
3
UL508
Contact rating secondo UL508
CLASS II
UIMPCONT
Rated impulsive voltage
0.8 kV
ITH
Conventional thermal current in free air Ith (θ min 40 ° C)
2 A (? < 40°C)
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
2 A
IEAC
Operating currents Ie - AC-15 (50-60 Hz)
24V - 2A Vac - A
IEDC
DC-13 operating currents
24V - 2A Vdc - A
FREQCOMM
Max. switching frequency
600 Cicli/h
VCOMM
Maximum switching speed
20 m/min
RESCONT
Resistance Between Contacts
50 mO
TERMN
Connecting Terminals
8 poles M12 male connector
CABLESIN
Connecting Cables Dimensions
0.34..1.5 (contacts) 0.14..1,5 (clamps) mm²
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical durability (Millions of operations)
1
B10D
B10d
2
DISTKEYINNOM
Rated operating distance
3 mm
DISTKEYOUTLOCK
Insured release distance with locked actuator
22 mm
DISTKEYOUTUNLOCK
Safe Release Distance with unlocked actuator
4.5 mm
DISTINASS
Insured operating distance
2.5 mm
FREQMAX
Max. switching frequency
1 Hz
READTIME
Sensor read time
1 s
WEIGHT
Weight
0.5 Kg
ACTFORCE
Insertion force
15 N
ESTFORCE
Extraction force
30 N
RETFORCE
Retention force
1200 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models