Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
FEPN, GFEPN, SFEPN, HFEPN, CFEPN, FEPNT, GFEPNT, SFEPNT, HFEPNT - Feed Pins - Shouldered - Threaded
Bill of material
FEPN5-P3.00-L0-B2.0-E0.5
PN
Part Number
SHP
Shape
MAT
Material
ST
Surface Treatment
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
H
mm
M
M (Coarse)
ALT1
Screwdriver Groove
ALT2
Relief
ALT3
Width Across Flats
SC
SC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models