Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NUSSER
Description
Ferro - Bicycle Rack
Bill of material
F9-SB2-0000
DESC
Description
Bicycle Rack Ferro
ARTNR
Article Number
F9-SB2
DN
Drawing Number
AQ391 02.00
LODLEVEL
LOD Level
WV
Wood Variant
FSC 100%
MD
Metal Design (colour)
W
Weight
404.00 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NUSSER
    Modo - Bicycle Rack
    NUSSER
    Ferro Pur - Bicycle Rack
    Schiedel
    Cantilever Suppport - ICS 25
    Palme
    Walk-in Curve partition, freestanding - Walk-In
    Palme
    DRIVE 1.0 sliding door, 2-part - Sliding doors
    Halfen
    HZA 41/22 - Halfen Channel HZA 41/22
    NUSSER
    Plaza - Bench
    NUSSER
    Ligno - Bicycle Rack
    Rittal
    Monitor keyboard unit - 1 U
    Rittal
    Keyboard, pull-out with integral trackball - Keyboards
Previews
3D
Dimension
2D
Download CAD models