Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Spraying Systems
Description
FF FogJet® Narrow Angle Series - Nozzles - Metric
Bill of material
B3/4-FF-18
PN
SalesPart
IC
Inlet Connection Size
CS
Capacity Size
TT
Male/Female
Female
THD
Thread Type
BSPT
MAT
Materials
SP
Spray Pattern
Fine Spray
FR15
Flow Rate (lpm) at 1.5 bar
FR3
Flow Rate (lpm) at 3 bar
FR4
Flow Rate (lpm) at 4 bar
FR6
Flow Rate (lpm) at 6 bar
FR7
Flow Rate (lpm) at 7 bar
FR10
Flow Rate (lpm) at 10 bar
LL
L
mm
SS1
S1
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models