Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HPC
Description
FF40 - Offset spur gear reducer - Torque up to 210Nm
Bill of material
HPC - FF40-4
REF
Part number
RAP
Ratios
VME
Max. input speed
1500 t/min
VMS
Max. output speed
t/min
REND
Efficiency at 1000 RPM
93% 1000t/min
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models