Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
FFC1B06 - Side entry
Bill of material
FFC1B06-13-G
OC
Order code
FFC1B06-13-G
NOC
Number of Contacts
CP
Contact Plating
A
5.40 mm
B
3.00 mm
C
3.60 mm
D
4.25 mm
E
4.90 mm
WEB
Website Link
https://gct.co/connector/FFC1B06
REV
Revision
A1
REVDAT
Revision Date
13.8.2019
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models