Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
FFC2B27 - Side entry
Bill of material
FFC2B27-04-G
OC
Order code
FFC2B27-04-G
NOC
Number of Contacts
CP
Contact Plating
G = Gold Flash over all (Standard)
A
1.50 mm
B
5.50 mm
C
2.55 mm
WEB
Website Link
https://gct.co/connector/FFC2B27
REV
Revision
A3
REVDAT
Revision Date
27.11.2019
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models