Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
FREEGES
Description
FFC65-100W - Ball Screw Drive
Bill of material
FFC65-02-50-PD-P10-B1-C
MODEL
Model
FFC65
BL
Belt lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MP
Motor Posistion
MB
Motor Brand
MOTORPOWER
Motor POWER
BRAKE
Brake
IP
INDUCTIVEPOSITION
PCS
SA
Screw accuracy
L
258.00 mm
A
65
M
4
N
10 PCS
KG
2.59
ML
Maximum load
10 KG
REPEATABILITY
Repeatability
±0.01 mm
MS
行程超过600时,会产生螺杆偏摆,此时请将速度调降。
500 mm/s
TYPE
DZ
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model