Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
FFE 10 - Grease filter element for exhaust air
Bill of material
0092.0506
ARTNR
Article number
0092.0506
CTN
Customs Tariff Number
84213925
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Air direction
Ventilation
EO
Installation site
Wall / Ceiling
MG
Housing material
Sheet steel, powder coated
MFK
Grease filter cassette material
Aluminium mesh with expanded metal cover on both sides
C
Colour
Pure white, similar to RAL 9010
WG
Weight
0.32 kg
W
Width
190 mm
H
Height
185 mm
D
Depth
50 mm
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799925064
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models