Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
FFF038 Flanged Full Flex - Gear Coupling
Bill of material
GCFFF038-20-20-000
PCODE
Order code
GCFFF038-20-20-000
FGC
Flexible Gear Coupling
Gear Coupling
CT
Coupling Type
Flanged
H1T
Hub 1 Type
Flex
H2T
Hub 2 Type
CS
Coupling Size
038
H1B
Hub 1 Bore
H2B
Hub 2 Bore
ETR
Environment and Temperature Rating
L
Lubricant
P
Paint
FD
Dimension FD
152 mm
D
Dimension D
101 mm
HD
Dimension HD
76 mm
OAL
Dimension OAL
102 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models