Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
FFHCHF, FFHCHFS - Casters for Factory Frames -Insert Type
Bill of material
FFHCHF50-R
PN
Part Number
TSMB
Type Selection of Main Body
D
mm
MATW
Wheel Material Element
DD1
d1
23 mm
B
mm
H
mm
J
32 mm
E
mm
WW
Wrench Width
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Misumi
    DRC, DRCS - Idler Sprockets - Single Bearings
    Misumi
    CHEFRP, CHEFRPS, CHEFRPC, CHEFRPY - One-Touch Flat Chains - Curved Type - Flap Plates
    Misumi
    GDCC, GDCS - Chain Guides
    Misumi
    CHE80 - Chains - 80B Series - Number of Links Configurable
    SHINDENGEN MECHATRONICS
    7S
    SHINDENGEN MECHATRONICS
    4E
    Misumi
    TNSR, TNSN - Tensioner Units
    Misumi
    SP15B - Sprockets - 15B Series - Mounting Hole
    Misumi
    CHEP, CHEPS, CHEPC, CHEPY - One-Touch Flat Chains - Straight - Flap Plates
    Misumi
    LFSP40B, BLFSP40B - Keyless Sprockets - 40B Series
    Misumi
    IDP, IDPS - Idler Pins
    Misumi
    LSTRT - Long Turnbuckles (for Rollers Chain Type)
    Misumi
    STRT, STRTS - Turnbuckles
    Misumi
    CHE25-U, CHES25-U - Chains - 25B Series - Unit Type
Previews
3D
Dimension
2D
Download CAD models