Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Düker
Description
FFM - Double flanged fitting with puddle flanges
Bill of material
FFM DN 100 PN 16 230 mm with puddle flanges 160 mm etec Email
ARCO
Article Code
DN
Nominal size
mm
L
Construction length
mm
Enter value for L
Construction length
mm
cm
inch
ft
DRU
Nominal pressure rate
BE
Coating
D
220 mm
B
b
16 mm
L1
Wall flange position
mm
G
Weight
12.54 kg
NORM
Norm
Factory standard
LOG
Level of Geometry
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models